Letzte Aktualisierung: June 05 2025 23:36:04.

ERN 1323
Incremental encoder for integration with stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1323
Incremental encoder for integration with stator coupling
Line count: 1024
Output signals: TTL Commutation signals: 3 TTL-signals with 90°
mechanical commutation
Scanning frequency: 300 kHz
Power supply: 5V +/-5%
Mounting: Stator coupling 28A with
special mounting elements
Shaft: Bottomed hollow shaft,
diameter 12,7 mm
Protection degree: IP 30
Operating temperature: -20...+120°C
Electrical connection: PCB connector 16 pin
axial for round cable
Pin layout: D341623
Direction of connection: axial
Specials: none
ID number
ID number
345322-Z1
Line count
Line count
1024
Output signals
Output signals
TTL Commutation signals: 3 TTL-signals with 90° mechanical commutation
Scanning frequency
Scanning frequency
300 kHz
Power supply
Power supply
5V +/-5%
Mounting
Mounting
Stator coupling 28A with special mounting elements
Shaft
Shaft
Bottomed hollow shaft, diameter 12,7 mm
Protection degree
Protection degree
IP 30
Operating temperature
Operating temperature
-20...+120°C
Electrical connection
Electrical connection
PCB connector 16 pin axial for round cable
Pin layout
Pin layout
D341623
Direction of connection
Direction of connection
axial
Specials
Specials
none
Downloads / CAD / Mounting / Documentation