Letzte Aktualisierung: June 05 2025 23:36:04.

ERN 1380
Incremental encoder with bearing and statorcoupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1380
Incremental encoder with bearing and statorcoupling
Mounting: onto a flat surface with
special coupling
diameter 75 mm
Shaft: 10 mm hollow shaft
Power supply: + 5V
Output signals: sinusoidal 1Vpp
Line count: 1024
Reference mark: special adjusted
+70 mV offset
Working temperature: -20...+120 °C
Electrical connection: 12-pin pcb-connector
Stator housing for
plug-in flat ribbon cable
ID number
ID number
350272-13
Mounting
Mounting
onto a flat surface with special coupling diameter 75 mm
Shaft
Shaft
10 mm hollow shaft
Power supply
Power supply
+ 5V
Output signals
Output signals
sinusoidal 1Vpp
Line count
Line count
1024
Reference mark
Reference mark
special adjusted +70 mV offset
Working temperature
Working temperature
-20...+120 °C
Electrical connection
Electrical connection
12-pin pcb-connector Stator housing for plug-in flat ribbon cable
Downloads / CAD / Mounting / Documentation