Letzte Aktualisierung: May 29 2025 23:39:35.

ERN 120
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 120
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1024
Output signal: TTL
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Mounting plate for wire
clip
Shaft: Tapered shaft 1:10,
functional diameter 17 JS8
mm, back-off thread M8,
with centering neck at
shaft end
Degree of protection: IP 53 (EN 60529)
Operating temperature: -10/+85 °C
Electrical connection: Flange socket 17-pin,
Canon model with
thermistor connection,
length 700 mm
Pin configuration: D254623
Connecting direction: Cable outlet for axial and
radial use
Cable length: 0.28 m
Special characteristics, rotational encoders: none
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
ID number
ID number
377101-5R
Line count
Line count
1024
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Mounting plate for wire clip
Shaft
Shaft
Tapered shaft 1:10, functional diameter 17 JS8 mm, back-off thread M8, with centering neck at shaft end
Degree of protection
Degree of protection
IP 53 (EN 60529)
Operating temperature
Operating temperature
-10/+85 °C
Electrical connection
Electrical connection
Flange socket 17-pin, Canon model with thermistor connection, length 700 mm
Pin configuration
Pin configuration
D254623
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
0.28 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
 
Successor product
ID number
ID number
589611-5R