Letzte Aktualisierung: July 10 2025 23:32:24.

ROD 480
Incremental rotary encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 480
Incremental rotary encoder with integral bearing for separate shaft coupling
Line count: 1024
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 180.00 kHz
Power supply: 5 V (+-10 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M3 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: Ex II 2G Ex db IIC T 120°C
Gb / Ex II 2D Ex tb IIIC T
120°C Db
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Connecting direction: radial
Cable length: 10.00
Included part: Protective cap [377109-01]
ID number
ID number
377240-30
Line count
Line count
1024
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Power supply
Power supply
5 V (+-10 %)
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M3 Shaft: Solid shaft, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
Ex II 2G Ex db IIC T 120°C Gb / Ex II 2D Ex tb IIIC T 120°C Db
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00
Included part
Included part
Protective cap [377109-01]
Downloads / CAD / Mounting / Documentation