Letzte Aktualisierung: June 05 2025 23:36:04.

ERN 1385
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1385
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2048
Additional circular scale1 sine and 1 cosine
track: signal/revolution
Output signal: ~1Vpp
Cutoff frequency (-3 dB):210.00 kHz
Power supply: 5 V (+-5 %)
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Blind hollow shaft for
axial fastening, diameter
12.7 mm, depth 19 mm
Degree of protection: IP 40 (EN 60529)
Operating temperature: -40/+120 °C
Electrical connection: Plug connector, straight,
double-row, 14-pin, with
locking mechanism and
walls
Pin configuration: D319274
Connecting direction: Cable outlet for axial
and radial use
Included part: self-locking screw M5 x20
-8.8 DIN 6912
Special characteristics,
rotational encoders: none
Please pay attention to the product documentation!
ID number
ID number
385488-08
Line count
Line count
2048
Additional circular scale1 sine and 1 cosine
track
track
signal/revolution
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
210.00 kHz
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 12.7 mm, depth 19 mm
Degree of protection
Degree of protection
IP 40 (EN 60529)
Operating temperature
Operating temperature
-40/+120 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 14-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D319274
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
self-locking screw M5 x20 -8.8 DIN 6912
Special characteristics,
rotational encoders
rotational encoders
none
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation