Letzte Aktualisierung: May 29 2025 23:39:35.

ERN 1070
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1070
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1000
Output signal: TTLx5
Max. scanning frequency: 100.00 kHz
Power supply: 5 V (+-5 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 42
mm)
Shaft: Blind hollow shaft with
clamping ring, diameter 6
mm
Protection rating: IP64 (EN60529)
Operating temperature: -10/+70 °C
Electrical connection: D-sub connector, metal
housing, 2-row, with
locking screws, male,
15-pin
Pin configuration: D683568
Connecting direction: Cable outlet for axial
and radial use
Cable length: 1.20 m
Special characteristics,
rotational encoders: none
Please pay attention to the product documentation!
ID number
ID number
534912-15
Line count
Line count
1000
Output signal
Output signal
TTLx5
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 42 mm)
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 6 mm
Protection rating
Protection rating
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
D-sub connector, metal housing, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D683568
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.20 m
Special characteristics,
rotational encoders
rotational encoders
none
Please pay attention to the product documentation!
SCIP ID
SCIP ID
23901058-4d78-449c-9e07-95bfa543fa3e
Downloads / CAD / Mounting / Documentation