Letzte Aktualisierung: June 05 2025 23:36:04.

ERN 1380
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1380
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 1000
Output signal: ~1Vpp
Cutoff frequency (-3 dB):210.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for
receding plane surface
(hole circle Ø75mm, M3)
Shaft: Blind hollow shaft for
axial fastening, diameter
10 mm, depth 25.5 mm
Protection rating: IP40 (EN60529)
Operating temperature: -40/+120 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D297243
Connecting direction: radial
Included part: self-locking screw M4 x10
-A2 ISO 10642
Please pay attention to the product documentation!
ID number
ID number
551126-12
Line count
Line count
1000
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
210.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for receding plane surface (hole circle Ø75mm, M3)
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 10 mm, depth 25.5 mm
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+120 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D297243
Connecting direction
Connecting direction
radial
Included part
Included part
self-locking screw M4 x10 -A2 ISO 10642
Please pay attention to the product documentation!
SCIP ID
SCIP ID
78042ea3-f2fe-4546-bb99-982dc6af2c33
Downloads / CAD / Mounting / Documentation