Letzte Aktualisierung: June 05 2025 23:36:04.

ERN 1326
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1326
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 2500
Additional circular scaleblock commutation 4 x 90°
track: (track arrangement to
reference mark at track
I)
Output signal: TTLx2
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Tapered shaft 1 to 10,
functional diameter 9.25
mm, back-off thread M10
and M6
Protection rating: IP40 (EN60529)
Operating temperature: -40/+120 °C
Electrical connection: Plug connector, straight,
double-row, 16-pin, with
locking mechanism and
walls
Pin configuration: D341623
Connecting direction: Cable outlet for axial
and radial use
Included part: Mounting kit with screws
(M5x50 and M5x47) and
warning information
Please pay attention to the product documentation!
ID number
ID number
574485-07
Line count
Line count
2500
Additional circular scaleblock commutation 4 x 90°
track
track
(track arrangement to reference mark at track I)
Output signal
Output signal
TTLx2
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Tapered shaft 1 to 10, functional diameter 9.25 mm, back-off thread M10 and M6
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+120 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 16-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D341623
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Mounting kit with screws (M5x50 and M5x47) and warning information
Please pay attention to the product documentation!
SCIP ID
SCIP ID
4ab36495-da55-4773-8d7b-1b89dc20b260
Downloads / CAD / Mounting / Documentation