Letzte Aktualisierung: June 05 2025 23:36:04.

ERN 1323
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1323
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 4500
Additional circular scaleblock commutation 3 x
track: 120° (track arrangement
to reference mark at
high, low, high)
Output signal: TTL
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Blind hollow shaft for
axial fastening, diameter
12.5 mm, depth 19 mm
Protection rating: IP40 (EN60529)
Operating temperature: -40/+120 °C
Electrical connection: Plug connector, straight,
double-row, 16-pin, with
locking mechanism and
walls
Pin configuration: D341623
Connecting direction: Cable outlet for axial
and radial use
Included part: self-locking screw M5 x35
-8.8 DIN 6912
Please pay attention to the product documentation!
ID number
ID number
574485-16
Line count
Line count
4500
Additional circular scaleblock commutation 3 x
track
track
120° (track arrangement to reference mark at high, low, high)
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 12.5 mm, depth 19 mm
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+120 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 16-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D341623
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
self-locking screw M5 x35 -8.8 DIN 6912
Please pay attention to the product documentation!
SCIP ID
SCIP ID
61084d8a-a85f-43c5-a3b4-89c95055367c
Downloads / CAD / Mounting / Documentation