Letzte Aktualisierung: June 05 2025 23:36:04.

ERN 1323
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1323
Incremental rotary encoder with integral bearing for mounting by stator coupling
Line count: 4096
Additional circular scaleblock commutation 4 x 90°
track: (track arrangement to
reference mark at track
I)
Output signal: TTL
Max. scanning frequency: 300.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for
receding plane surface
with spacer (hole circle
Ø 64 mm, M4)
Shaft: Blind hollow shaft for
axial fastening, diameter
12.7 mm, depth 16.5 mm
Protection rating: IP40 (EN60529)
Operating temperature: -40/+120 °C
Electrical connection: Plug connector, straight,
double-row, 16-pin, with
locking mechanism and
walls
Pin configuration: D341623
Connecting direction: Cable outlet for axial
and radial use
Included part: self-locking screw M5 x16
-8.8 DIN 6912
Please pay attention to the product documentation!
ID number
ID number
640184-14
Line count
Line count
4096
Additional circular scaleblock commutation 4 x 90°
track
track
(track arrangement to reference mark at track I)
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for receding plane surface with spacer (hole circle Ø 64 mm, M4)
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 12.7 mm, depth 16.5 mm
Protection rating
Protection rating
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+120 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 16-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D341623
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
self-locking screw M5 x16 -8.8 DIN 6912
Please pay attention to the product documentation!
SCIP ID
SCIP ID
32cc3eb8-48b9-4744-8d60-59f8dbf4a746
Downloads / CAD / Mounting / Documentation