EIB 100 and EIB 3000 series

Signal converters with incremental interface at input and serial interface at output

  • Input: incremental HEIDENHAIN encoders with 1 VPP interface
  • Output: EnDat 2.2, Fanuc Serial Interface, Mitsubishi high speed serial interface
  • Different design options: connector version and robust housing version
  • Integrated subdivision: 16 384-fold

Online diagnostics

Support for the online diagnostics of EnDat 2.2, with output of the valuation numbers for the incremental track. These numbers reflect the current status of the encoder and determine an encoder's function reserves.

Built for long-term operation

The interpolation and digitizing electronics of the EIB 100 series can handle harsh daily shopfloor conditions thanks to a dust-proof, water-resistant housing design with an IP65 rating.

Contact person – Service

Helpline for PLC programming

+49 8669 31-3102

service.plc@heidenhain.de
Find your nearest representative

Product variants

Find the right product for you: for further advice, please contact our Sales department by phone or e-mail, or through our online form.
If you're looking for other solutions for your industry, this overview will help.