Letzte Aktualisierung: January 22 2026 23:39:51.

EQI1131
Absolute modular rotary encoder (multiturn) with inductive scanning without inte
gral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQI1131
Absolute modular rotary encoder (multiturn) with inductive scanning without inte
gral bearing
Differentiable revolutions: 4096
Positions per revolution: 524288
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Flange version: PressFit flange, centering
Ø 37.8 mm, length 12.8 mm,
total length 21.9 mm
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm, depth 4 mm
Protection rating: IP00 (EN60529)
Operating temperature: -40/+110 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D608296
Connecting direction: axial
Safety design: Functional safety
Please pay attention to the product documentation!
ID number
ID number
1164811-05
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
524288
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
PressFit flange, centering Ø 37.8 mm, length 12.8 mm, total length 21.9 mm
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm, depth 4 mm
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+110 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D608296
Connecting direction
Connecting direction
axial
Safety design
Safety design
Functional safety
Please pay attention to the product documentation!
SCIP ID
SCIP ID
d8d5cf2f-bcd6-4610-a705-c6d3e322f65c
Downloads / CAD / Mounting / Documentation