Letzte Aktualisierung: April 29 2025 23:31:49.

QSY 190F EcoDyn
Synchronous-feed motor with holding brake (spring force)

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 190F EcoDyn
Synchronous-feed motor with holding brake (spring force)
Form of shaft end: with machine key
Rated speed: 3000 1/min
Rated torque: 31.50 Nm
Maximum torque: 150.0 Nm
Standstill torque: 47.60 Nm
Stall current: 22.70 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
1378158-12
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
31.50 Nm
Maximum torque
Maximum torque
150.0 Nm
Standstill torque
Standstill torque
47.60 Nm
Stall current
Stall current
22.70 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
3a3d6e92-0f97-41d7-b53b-58f0faed677c
Downloads / CAD / Mounting / Documentation