Letzte Aktualisierung: December 11 2025 23:37:36.

ERN 1123
Incremental rotary encoder with integral bearing for mounting by stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERN 1123
Incremental rotary encoder with integral bearing for mounting by stator coupling
Number of signal periods: 4096
Commutation signal: C02 [Block commutation 3 x
120°]
Reference mark: RV [90°]
Output signal: TTL
Max. scanning frequency:500.00 kHz
Power supply: 5 V (+-10 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 40
mm)
Shaft: Hollow through shaft with
radial fastening, diameter
8 mm
Protection rating: IP00 (EN60529)
Operating temperature: -20/+90 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D726667
Connecting direction: radial
Included part: Setscrew 2x M3x3 - WP
[685222-14]
Type of packaging: Special packaging
Please pay attention to the product documentation!
ID number
ID number
1386837-04
Number of signal periods
Number of signal periods
4096
Commutation signal
Commutation signal
C02 [Block commutation 3 x 120°]
Reference mark
Reference mark
RV [90°]
Output signal
Output signal
TTL
Max. scanning frequency
Max. scanning frequency
500.00 kHz
Power supply
Power supply
5 V (+-10 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 40 mm)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 8 mm
Protection rating
Protection rating
IP00 (EN60529)
Operating temperature
Operating temperature
-20/+90 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D726667
Connecting direction
Connecting direction
radial
Included part
Included part
Setscrew 2x M3x3 - WP [685222-14]
Type of packaging
Type of packaging
Special packaging
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation