Letzte Aktualisierung: December 15 2025 23:37:23.

Incremental rotary encoder for integration with
Commutation signals For Siemens drives

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental rotary encoder for integration with
Commutation signals For Siemens drives
Siemens type name: ERN 1387.001
Output signals: sinusoidial 1 Vpp
Power supply: + 5 V
Conical shaft: functional Dia.= 9,25 mm
Flange with 55 mm with
Die-Cast-Housing, without cable, without
stator coupling, without central screw
Operating Temparature: -20 TO +120 degree C
Line count: 2048
ID number
ID number
312215-52
Siemens type name
Siemens type name
ERN 1387.001
Output signals
Output signals
sinusoidial 1 Vpp
Power supply
Power supply
+ 5 V
Conical shaft
Conical shaft
functional Dia.= 9,25 mm
Flange with 55 mm with
Die-Cast-Housing, without cable, without
stator coupling, without central screw
Operating Temparature
Operating Temparature
-20 TO +120 degree C
Line count
Line count
2048
Downloads / CAD / Mounting / Documentation