Letzte Aktualisierung: December 18 2025 23:39:11.

QSY 116J
Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 116J
Synchronous-feed motor
Form of shaft end: with machine key
Rated speed: 3000 1/min
Rated torque: 7.70 Nm
Maximum torque: 41.0 Nm
Standstill torque: 10.00 Nm
Stall current: 6.80 A
Integrated rotary encoder ERN 1387 Incremental
type: motor encoder
Type of cooling and airflow direction: Natural cooling
ID number
ID number
339878-01
Form of shaft end
Form of shaft end
with machine key
Rated speed
Rated speed
3000 1/min
Rated torque
Rated torque
7.70 Nm
Maximum torque
Maximum torque
41.0 Nm
Standstill torque
Standstill torque
10.00 Nm
Stall current
Stall current
6.80 A
Integrated rotary encoder ERN 1387 Incremental
type
type
motor encoder
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
ab46b62a-acc7-486c-8e2e-4d1cb76de76e
Downloads / CAD / Mounting / Documentation