Letzte Aktualisierung: April 29 2025 23:31:49.

QSY 155D Synchronous-feed motor
EcoDyn with holding brake

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155D Synchronous-feed motor
EcoDyn with holding brake
Form of shaft end: with feather key
Rated speed EcoDyn: 3000 1/min
Rated speed with TNC 4xx: 2000 1/min
Standstill torque: 21.6 Nm
Stall current: 10.6 A
Integrated rotary Incremental motor encoder
encoder type: ERN 1387
Type of cooling and airflow direction: Natural cooling
ID number
ID number
339881-12
Form of shaft end
Form of shaft end
with feather key
Rated speed EcoDyn
Rated speed EcoDyn
3000 1/min
Rated speed with TNC 4xx
Rated speed with TNC 4xx
2000 1/min
Standstill torque
Standstill torque
21.6 Nm
Stall current
Stall current
10.6 A
Integrated rotary Incremental motor encoder
encoder type
encoder type
ERN 1387
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
SCIP ID
SCIP ID
093eabe1-ad91-4bc6-9d85-c1bc08bd8c70